IESNA:LM-63-2002
[TEST]P942029
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45652
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6083.4 5609.6 5177.7 4775.4 4447.2 4306.5 4299.1 4373.2 4570.6 4990.1
5644.1 6409.2 7273 8220.7 9015.3 9733.5 10399.8 11137.8 11739.9 12386.5
13183.7 13709.3 14096.8 14595.3 15311 16762.2 18931.5 21663.5 23916.7 23618.1
19375.7 10390 3388.5 1438.8 562.7 185.1 0
6083.4 5644.1 5214.7 4807.5 4479.3 4316.4 4318.9 4388 4582.9 4997.6
5639.2 6372.2 7238.4 8198.5 8995.6 9723.6 10375.2 11073.6 11702.9 12352
13134.3 13738.9 14156 14511.4 15251.8 16614.1 18677.3 21411.7 23822.9 23561.3
19743.4 10972.4 3896.9 1498 629.3 224.6 0
6083.4 5659 5246.8 4856.9 4531.1 4346 4321.3 4365.8 4516.3 4834.7
5380.1 6113.1 6959.6 7865.3 8719.2 9486.7 10128.4 10715.7 11335.2 12041
12825.8 13672.3 14363.3 14898.9 15552.9 16661 18440.3 21120.5 24170.9 25395
22584 14661.9 5844 2611.1 1152.5 412.1 0
6083.4 5651.6 5276.4 4911.2 4592.8 4407.7 4353.4 4385.5 4489.2 4723.6
5165.4 5792.2 6540 7356.9 8196 9074.6 9911.2 10614.6 11276 11999.1
12877.6 13756.2 14555.8 15274 16108.2 17152.1 18780.9 21441.3 25491.2 29476.9
29405.3 21710.3 11053.8 5219.7 2413.6 826.8 0
6083.4 5688.6 5348 5032.1 4743.4 4538.5 4462 4476.8 4555.8 4728.5
5042 5523.2 6167.3 6858.4 7586.4 8445.2 9444.8 10488.7 11411.7 12366.8
13289.8 14318.9 15404.8 16436.4 17591.4 19047.5 21098.3 24119 28943.8 35024.8
37208.9 29047.5 18874.7 9686.6 4195.5 1305.5 0
6083.4 5683.6 5370.2 5054.3 4770.5 4555.8 4469.4 4489.2 4565.7 4733.5
5014.8 5483.7 6103.2 6784.3 7495.1 8334.2 9343.6 10404.8 11377.1 12376.6
13326.8 14353.5 15439.3 16527.7 17737 19240 21288.3 24269.6 28948.8 34894
37191.6 29484.3 18793.3 9536.1 4104.2 1258.6 0
6083.4 5735.5 5451.6 5190 4943.3 4745.8 4644.6 4627.4 4701.4 4851.9
5093.8 5466.5 5940.3 6510.4 7216.2 8020.8 9067.2 10239.4 11520.3 12882.6
14252.3 15599.8 16870.7 18107.2 19415.2 20891 22556.8 24612.6 27248.4 29743.4
28215.8 19837.2 8502 2707.3 977.3 239.4 0
6083.4 5799.6 5575 5382.5 5199.9 5039.5 4935.9 4886.5 4918.6 5049.4
5261.6 5538 5903.3 6411.7 7105.2 7983.7 9035.1 10244.4 11557.3 12894.9
14168.4 15385.1 16542.5 17658 18662.5 19538.6 20227.1 20614.6 20293.8 17865.3
11357.4 3973.4 1559.7 895.9 444.2 153 0
6083.4 5888.5 5737.9 5609.6 5496.1 5385 5315.9 5293.7 5315.9 5402.3
5547.9 5755.2 6063.7 6537.5 7169.3 7971.4 8941.3 10037.1 11155 12245.8
13250.3 14244.9 15069.2 15799.7 16335.2 16601.7 16503 15725.6 13595.8 9158.5
3788.3 1626.4 1113 782.3 501 217.2 0
6083.4 5974.8 5903.3 5851.5 5802.1 5765.1 5757.7 5789.8 5856.4 5977.3
6137.7 6350 6638.7 7075.5 7635.8 8373.7 9281.9 10306.1 11379.6 12495.1
13627.9 14745.9 15782.4 16675.8 17384.1 17660.5 17124.9 15061.8 10678.7 4817.4
1996.6 1278.4 905.7 619.4 404.7 185.1 0
6083.4 6100.7 6110.6 6137.7 6167.3 6211.8 6278.4 6391.9 6547.4 6744.8
6999 7310 7741.9 8344.1 9131.3 10086.4 11167.4 12312.5 13502 14694
15876.2 17036.1 18126.9 18874.7 19020.3 18240.4 16169.9 12509.9 7238.4 2712.3
1401.8 969.9 671.3 414.6 246.8 88.8 0
6083.4 6135.3 6179.7 6253.7 6317.9 6394.4 6498 6623.9 6799.1 7011.4
7265.6 7596.3 8033.1 8608.1 9304.1 10116 11007 11939.8 12907.3 13854.9
14760.7 15659 16421.6 16855.9 16668.4 15634.3 13551.4 10335.7 5890.9 2233.5
1192 811.9 562.7 338.1 185.1 51.8 0
6083.4 6174.8 6266.1 6364.8 6473.4 6567.2 6695.5 6841.1 6994.1 7198.9
7426 7682.7 8015.8 8432.9 8919.1 9464.5 10059.3 10671.3 11298.2 11890.5
12445.8 12894.9 13126.9 12939.3 12179.2 10730.5 8729.1 6322.8 3590.8 1648.6
1004.4 710.8 503.5 328.2 195 66.6 0
6083.4 6221.6 6382.1 6547.4 6690.5 6801.6 6922.5 7016.3 7087.9 7157
7206.3 7243.4 7277.9 7295.2 7268 7147.1 6925 6656 6391.9 6004.5
5370.2 4558.3 3775.9 3124.4 2591.3 2169.3 1841.1 1584.4 1367.2 1182.1
994.6 831.7 676.2 505.9 323.3 118.5 0
6083.4 6290.7 6495.6 6695.5 6831.2 6920.1 6967 6984.2 6947.2 6883
6789.3 6651.1 6426.5 6135.3 5770 5365.3 4970.4 4592.8 4220.2 3845
3465 3119.5 2823.3 2532.1 2277.9 2055.8 1870.7 1710.3 1554.8 1399.3
1216.7 1041.5 839.1 626.9 367.7 145.6 0
6083.4 6350 6606.6 6789.3 6902.8 6939.8 6917.6 6878.1 6786.8 6656
6441.3 6105.6 5720.7 5352.9 5069.1 4834.7 4573.1 4272 3963.5 3674.7
3440.3 3314.4 3131.8 2880.1 2640.7 2423.5 2203.9 1989.1 1799.1 1616.5
1406.7 1177.2 910.7 644.1 375.1 180.2 0
6083.4 6399.3 6673.3 6843.6 6905.3 6885.5 6848.5 6764.6 6614 6379.6
6068.6 5737.9 5439.3 5177.7 4928.4 4684.1 4425 4151.1 3911.7 3731.5
3677.2 3662.4 3536.5 3329.2 3104.7 2875.1 2598.7 2327.3 2075.5 1863.3
1656 1426.5 1199.4 925.5 646.6 335.6 0
6083.4 6451.2 6732.5 6883 6895.4 6843.6 6776.9 6648.6 6416.6 6132.8
5878.6 5668.8 5444.2 5182.6 4891.4 4605.2 4306.5 4025.2 3766.1 3618
3568.6 3504.5 3427.9 3297.1 3070.1 2843.1 2645.6 2463 2322.3 2166.8
1971.9 1764.6 1540 1275.9 999.5 594.8 0
6083.4 6483.2 6762.1 6873.2 6860.8 6784.3 6680.7 6503 6238.9 6002
5836.6 5676.2 5476.3 5217.2 4901.3 4538.5 4180.7 3842.6 3546.4 3415.6
3277.4 3183.6 3072.6 2835.6 2601.2 2421 2270.5 2161.9 2075.5 1939.8
1806.5 1604.2 1377.1 1155 893.4 530.6 0
6083.4 6495.6 6789.3 6883 6843.6 6762.1 6631.3 6401.8 6145.1 5955.1
5814.4 5668.8 5481.3 5241.9 4908.7 4499 4047.4 3642.7 3329.2 3173.8
3001 2845.5 2625.9 2364.3 2164.4 2011.4 1890.4 1789.2 1680.7 1554.8
1461 1266 1031.6 844 649.1 325.8 0
6083.4 6532.6 6809 6888 6846 6752.2 6591.8 6359.8 6103.2 5925.5
5792.2 5631.8 5456.6 5199.9 4869.2 4462 3998 3541.5 3200.9 2971.4
2741.9 2574 2337.1 2142.2 1954.6 1809 1693 1601.7 1525.2 1438.8
1520.2 1261.1 962.5 735.4 545.4 227 0
6083.4 6530.1 6813.9 6895.4 6851 6747.3 6604.2 6362.3 6098.2 5930.4
5792.2 5639.2 5468.9 5219.7 4896.4 4486.7 4020.3 3553.8 3191 2949.2
2719.7 2544.4 2312.4 2112.5 1925 1776.9 1660.9 1572.1 1505.4 1419.1
1569.6 1162.4 920.5 740.4 550.3 227 0
